Part Number: V661BA60
Series: BA
  • BA-BB Datasheet
  • Littelfuse_Varistors_BA_BB.pdf
  • (1,007,026 bytes)
  • Last Uploaded: September 25, 2011

Bookmark and Share
BA Series - High Energy Packaged Industrial Varistor

The BA and BB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors (MOV) designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, transportation equipment and other heavy industrial AC line applications.
  • These UL-recognized varistors have similar package construction but differ in size and ratings.
  • The BA modelsa are rated from 130 to 880V M(AC) .
Both the BA and BB Series feature improved creep and strike capability to minimize breakdown along the package surface. This package design provides both complete electrical isolation of the disk subassembly, and rigid terminals to insure secure wire contacts. Remove 'a package surface' second occurance.
 
See BA/BB Series Device Ratings and Specifications table for part number and brand information.

Electrical Characteristics

Help Property Value
VMAX AC (V) 660
Max Rated DC Voltage 850
Surge Energy (WTM) (J) 2300
Peak Pulse Current (ITM) 1xAmps (A) 70000
Nominal DC Voltage (VNDC) (V) 1050
VNDC MIN (V) 940
Max Clamp Voltage (Vc) (V) 1640
VNDC MAX (V) 1160
Typ Capacitance (pF) 4000
Clamp Polarity Bi-directional