Part Number: V151DA40
Series: DA
  • DA/DB Data Sheet
  • Littelfuse_MOV_DA_DB.pdf
  • (763,229 bytes)
  • Last Uploaded: September 25, 2011

Bookmark and Share
DA Series - High Energy Industrial Varistor

The DA and DB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, and transportation equipment.
  • These UL-recognized varistors have identical ratings and specifications but differ in case construction to provide flexibility in equipment designs.
  • DA series devices feature rigid terminals to insure secure wire contacts.
  • Both the DA and DB series feature improved creep and strike distance capability to minimize breakdown along the package surface design that provides complete electrical isolation of the disc subassembly.

Electrical Characteristics

Help Property Value
Package Size 40mm
VMAX AC (V) 150
Max Rated DC Voltage 200
Surge Energy (WTM) (J) 300
Peak Pulse Current (ITM) 1xAmps (A) 40000
Nominal DC Voltage (VNDC) (V) 240
VNDC MIN (V) 212
Max Clamp Voltage (Vc) (V) 405
VNDC MAX (V) 268
Typ Capacitance (pF) 8000
Clamp Polarity Bi-directional