Part Number: V751DB40
Series: DB
  • DA/DB Data Sheet
  • Littelfuse_MOV_DA_DB.pdf
  • (763,229 bytes)
  • Last Uploaded: September 25, 2011

Bookmark and Share
DB Series - High Energy Industrial Varistor Series

The DA and DB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, and transportation equipment.
  • These UL-recognized varistors have identical ratings and specifications but differ in case construction to provide flexibility in equipment designs.
  • DA series devices feature rigid terminals to insure secure wire contacts.
  • Both the DA and DB series feature improved creep and strike distance capability to minimize breakdown along the package surface design that provides complete electrical isolation of the disc subassembly.

Electrical Characteristics

Help Property Value
Package Size 40mm
VMAX AC (V) 750
Max Rated DC Voltage 970
Surge Energy (WTM) (J) 1050
Peak Pulse Current (ITM) 1xAmps (A) 40000
Nominal DC Voltage (VNDC) (V) 1200
VNDC MIN (V) 1080
Max Clamp Voltage (Vc) (V) 2000
VNDC MAX (V) 1320
Typ Capacitance (pF) 1800
Clamp Polarity Bi-directional