Download Datasheet


Bookmark and Share
Series: HA
HA Series - High Energy Industrial Varistor Series
HA Series transient surge suppressors are industrial hgh energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.
  • The design of the HA Series of metal oxide varistors provide rigid terminals for screw mounting.
  • Also available in a clipped lead version for through hole board placement or to accommodate soldered leads-designation “HC”.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Size VMAX AC (V) VMAX DC (V) WTM (J) (ITM 1xAmps (A) VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V) Vc (V) Stock Sample
Cart
V102HA40 40mm 1000 1290 1000 40000 1800 900 1100 2970 [Check] [Add]
V111HA32 32mm 110 148 160 25000 173 156 190 293 [Check] [Add]
V111HA40 34mm 110 148 220 40000 173 156 190 288 [Check] [Add]
V131HA32 32mm 130 175 200 25000 200 184 228 350 [Check] [Add]
V131HA40 34mm 130 175 270 40000 200 184 228 345 [Check] [Add]
V141HA32 32mm 140 188 210 25000 220 198 248 380 [Check] [Add]
V141HA40 34mm 140 188 290 40000 220 198 248 375 [Check] [Add]
V151HA32 32mm 150 200 220 25000 240 212 268 410 [Check] [Add]
V151HA32X2749 32mm 150 200 220 25000 240 212 268 410 [Check] [Add]
V151HA40 34mm 150 200 300 40000 240 212 268 405 [Check] [Add]
V181HA32 32mm 180 240 240 25000 282 254 310 475 [Check] [Add]
V181HA40 34mm 180 240 330 40000 282 254 310 468 [Check] [Add]
V201HA32 32mm 200 265 260 25000 314 283 345 540 [Check] [Add]
V201HA40 34mm 200 265 350 40000 314 283 345 533 [Check] [Add]
V251HA32 32mm 250 330 330 25000 390 354 429 650 [Check] [Add]
V251HA40 34mm 250 330 370 40000 390 354 429 630 [Check] [Add]
V271HA32 32mm 275 369 360 25000 430 389 473 710 [Check] [Add]
V271HA40 34mm 275 369 400 40000 430 389 473 690 [Check] [Add]
V301HA32 32mm 300 410 370 25000 478 433 526 795 [Check] [Add]
V301HA40 34mm 300 410 430 40000 478 433 526 780 [Check] [Add]
V321HA32 32mm 320 420 390 25000 510 462 561 845 [Check] [Add]
V321HA40 34mm 320 420 460 40000 510 462 561 825 [Check] [Add]
V331HA32 32mm 330 435 385 25000 519 467 570 860 [Check] [Add]
V331HA40 34mm 330 435 475 40000 519 467 570 843 [Check] [Add]
V351HA32 32mm 350 460 390 25000 550 495 604 910 [Check] [Add]
V351HA40 34mm 350 460 500 40000 550 495 604 894 [Check] [Add]
V391HA32 32mm 385 510 395 25000 604 545 663 1020 [Check] [Add]
V391HA40 34mm 385 510 550 40000 604 545 663 1000 [Check] [Add]
V421HA32 32mm 420 560 400 25000 680 610 748 1120 [Check] [Add]
V421HA40 34mm 420 560 600 40000 680 610 748 1100 [Check] [Add]
V441HA32 32mm 440 585 420 25000 691 622 759 1200 [Check] [Add]
V441HA40 34mm 440 585 630 40000 691 622 759 1147 [Check] [Add]
V481HA32 32mm 480 640 450 25000 750 670 825 1290 [Check] [Add]
V481HA40 34mm 480 640 650 40000 750 670 825 1230 [Check] [Add]
V511HA32 32mm 510 675 500 25000 820 735 910 1355 [Check] [Add]
V511HA40 34mm 510 675 700 40000 820 735 910 1295 [Check] [Add]
V551HA32 32mm 550 710 530 25000 864 778 949 1515 [Check] [Add]
V551HA40 34mm 550 710 755 40000 864 778 949 1430 [Check] [Add]
V571HA32 32mm 575 730 550 25000 910 805 1000 1570 [Check] [Add]
V571HA40 34mm 575 730 770 40000 910 805 1000 1480 [Check] [Add]
V661HA32 32mm 660 850 600 25000 1050 940 1160 1820 [Check] [Add]
V661HA40 34mm 660 850 900 40000 1050 940 1160 1720 [Check] [Add]
V681HA32 32mm 680 875 610 25000 1068 962 1173 1830 [Check] [Add]
V681HA40 34mm 680 875 925 40000 1068 962 1173 1780 [Check] [Add]
V751HA32 32mm 750 970 700 25000 1200 1080 1320 2050 [Check] [Add]
V751HA40 34mm 750 970 1050 40000 1200 1080 1320 2000 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data