Part Number: V151HB34
Series: HB34

Bookmark and Share
HB34 Series - High Energy Industrial Varistor Series

The HB34 Series of transient surge suppressors are industrial high-energy Metal-Oxide Varistors (MOVs).
  • They are designed to proide surge suppression in the AC mains outdoor and service entrance environment (distribution panels) of buildings.
  • HB34 applications also include industrial heavy motors, controls, and power supplies such as used in the oil-drilling, mining, and transportation fields, including HVAC and motor/generator applications.
  • The HB34 Series provides rigid terminals for through-hole solder mounting on printed circuit boards, thereby eliminating the need for screw mounting.

Electrical Characteristics

Help Property Value
Package Size 34mm
VMAX AC (V) 150
Max Rated DC Voltage 200
Surge Energy (WTM) (J) 300
Peak Pulse Current (ITM) 1xAmps (A) 40000
Nominal DC Voltage (VNDC) (V) 240
VNDC MIN (V) 212
Max Clamp Voltage (Vc) (V) 405
VNDC MAX (V) 268
Typ Capacitance (pF) 8000
Clamp Polarity Bi-directional