Download Datasheet


Bookmark and Share
Series: HG34
HG34 Series - High Energy Industrial Varistor Series


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Size VMAX AC (V) VMAX DC (V) WTM (J) (ITM 1xAmps (A) VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V) Vc (V) Stock Sample
Cart
V111HG34 34mm 110 148 220 40000 173 156 190 288 [Check] [Add]
V131HG34 34mm 140 175 270 40000 200 184 228 345 [Check] [Add]
V141HG34 34mm 130 188 291 40000 220 198 248 375 [Check] [Add]
V151HG34 34mm 150 200 300 40000 240 212 268 405 [Check] [Add]
V181HG34 34mm 180 240 330 40000 282 254 310 468 [Check] [Add]
V201HG34 34mm 200 265 350 40000 314 283 345 533 [Check] [Add]
V251HG34 34mm 250 330 370 40000 390 354 429 650 [Check] [Add]
V271HG34 34mm 275 370 400 40000 430 389 473 730 [Check] [Add]
V301HG34 34mm 300 410 430 40000 478 433 526 780 [Check] [Add]
V331HG34 34mm 300 435 475 40000 419 467 570 843 [Check] [Add]
V351HG34 34mm 350 460 500 40000 550 495 604 894 [Check] [Add]
V391HG34 34mm 385 510 550 40000 604 545 663 1000 [Check] [Add]
V421HG34 34mm 420 560 600 40000 680 610 748 1130 [Check] [Add]
V441HG34 34mm 440 587 620 40000 691 622 759 1150 [Check] [Add]
V511HG34 34mm 510 675 700 40000 820 735 910 1350 [Check] [Add]
V571HG34 34mm 570 730 770 40000 910 808 1000 1480 [Check] [Add]
V661HG34 34mm 660 850 900 40000 1050 940 1160 1720 [Check] [Add]
V681HG34 34mm 680 875 925 40000 1068 962 1173 1777 [Check] [Add]
V751HG34 34mm 750 970 1050 40000 1200 1080 1320 2000 [Check] [Add]