Part Number: V680LC100BP
Series: LA

Bookmark and Share
LA Series - Line Voltage Operation Radial Leaded Varistor

The LA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) that are designed to be operated continuously across AC power lines. These UL recognized varistors require very little mounting space, and are offered in various standard lead form options.
 
The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.
 
See LA Series Device Ratings and Specifications table for part number and brand information.

Electrical Characteristics

Help Property Value
Package Size 20mm
VMAX AC (V) 680
Max Rated DC Voltage 875
Surge Energy (WTM) (J) 260
Peak Pulse Current (ITM) 1xAmps (A) 6500
VNDC MIN (V) 990
Max Clamp Voltage (Vc) (V) 1700
VNDC MAX (V) 1130
Typ Capacitance (pF) 380
Clamp Polarity Bi-directional