Part Number: V1000LA160CP
Series: C-III
  • C-III Data Sheet
  • Littelfuse_Varistor_C-III.pdf
  • (615,539 bytes)
  • Last Uploaded: February 09, 2012

Bookmark and Share
C-III Series - High Energy Radial Leaded Varistor

The C-III Series of metal oxide varistors are specifically designed for high surge energy absorption ratings. This is achieved through a special dielectric material formulation which also results in higher repetitive surge ratings than other MOV types.
 
The C-III series is primarily intended for use in AC line Transient Voltage Surge Suppressor (TVSS) product environment and other similar applications requiring high transient energy and peak current capability in a relatively small package size.
  • The C-III series is supplied in 14 and 20mm disc versions with various lead options.
  • These types are shipped in bulk or Tape and Reel packaging.
  • Part number and brand information is provided in the Ratings Table.

Electrical Characteristics

Help Property Value
Package Size 20mm
VMAX AC (V) 1000
Max Rated DC Voltage 1200
Surge Energy (WTM) (J) 530
Peak Pulse Current (ITM) 1xAmps (A) 10000
Nominal DC Voltage (VNDC) (V) 1650
VNDC MIN (V) 1500
Max Clamp Voltage (Vc) (V) 2700
VNDC MAX (V) 1800
Clamp Polarity Bi-directional