Part Number: V14E440PL3B
Series: UltraMOV

Bookmark and Share
UltraMOV Series - High Surge Current Radial Leaded Varistor

The UltraMOV Metal Oxide Varistor Series is designed for applications reqiring high peak surge current ratings and high energy absorption capability. UltraMOV varistors are primarily intended for use in AC Line Voltage applications such as Transient Voltage Surge Suppressors (TVSS), Uninterruptable Power Supplies (UPS), AC Power Taps, AC Power Meters, or other products that require voltage clamping of high transient surge currents from sources such as lightning, inductive load switching, or capacitor bank switching.
  • These devices are produced in radial lead package sizes of 7, 10, 14, and 20mm and offered in a variety of lead forms.
  • UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85?C with no derating.
  • This Series is LASER-branded and is supplied in bulk, ammo pack (fan-fold), or tape and reel packaging.

Electrical Characteristics

Help Property Value
Package Size 14mm
VMAX AC (V) 440
Max Rated DC Voltage 585
Surge Energy (WTM) (J) 170
Peak Pulse Current (ITM) 1xAmps (A) 6000
Peak Pulse Current (ITM) 2xAmps (A) 4500
Nominal DC Voltage (VNDC) (V) 715
VNDC MIN (V) 643
Max Clamp Voltage (Vc) (V) 1180
VNDC MAX (V) 787
Clamp Polarity Bi-directional