Download Datasheet

- ZA Series Data Sheet
- Littelfuse_MOV_ZA.pdf
- (694,514 bytes)
- Last Uploaded: February 09, 2012
Series: ZA
ZA Series - Low to Medium Voltage Radial Leaded Varistor
The ZA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) designed for use in the protection of low and medium-voltage circuits and systems. Typical applications include motor control, telecom, automotive systems, solenoid, and power supply circuits to protect circuit board components and maintain data integrity.
- These devices are available in five model sizes: 5, 7, 10, 14, and 20mm, and feature a wide V DC voltage range of 5.5V to 615V.
- See ZA Series Device Ratings and Specifications table for part number and brand information.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|