Part Number: V360ZA05PX2855
Series: ZA

Bookmark and Share
ZA Series - Low to Medium Voltage Radial Leaded Varistor

The ZA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) designed for use in the protection of low and medium-voltage circuits and systems. Typical applications include motor control, telecom, automotive systems, solenoid, and power supply circuits to protect circuit board components and maintain data integrity.
  • These devices are available in five model sizes: 5, 7, 10, 14, and 20mm, and feature a wide V DC voltage range of 5.5V to 615V.
  • See ZA Series Device Ratings and Specifications table for part number and brand information.

Electrical Characteristics

Help Property Value
Package Size 5mm
VMAX AC (V) 230
Max Rated DC Voltage 300
Surge Energy (WTM) (J) 9.5
Peak Pulse Current (ITM) 1xAmps (A) 400
Nominal DC Voltage (VNDC) (V) 360
VNDC MIN (V) 324
Max Clamp Voltage (Vc) (V) 595
VNDC MAX (V) 396