Download Datasheet


Bookmark and Share
Series: CH
CH Surface Mount Varistor Series
CH series transient surge suppressors are small, metal-oxide varistors (MOVs) manufactured in leadless chip form. They are intended for use in a variety of applications from low voltage DC to off-line board-level protection. These devices, which have significantly lower profiles than traditional radial-lead varistors, permit designers to reduce the size and weight and increase the reliability of their equipment designs.
  • Ch series varistors are available in a voltage range from 14V to 275V V M(AC)RMS , and energy ratings up to 23J.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Size VMAX AC (V) VMAX DC (V) WTM (J) (ITM 1xAmps (A) VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V) Vc (V) Stock Sample
Cart
V120CH8 3220 (8552) 75 102 2 250 120 108 132 200 [Check] [Add]
V150CH8 3220 (8552) 95 127 3 250 150 135 165 250 [Check] [Add]
V180CH8 3220 (8552) 115 153 4 250 180 162 198 295 [Check] [Add]
V200CH8 3220 (8552) 130 175 4 250 200 184 228 340 [Check] [Add]
V220CH8 3220 (8552) 140 180 5 250 220 198 242 360 [Check] [Add]
V22CH8 3220 (8552) 14 18 1 100 22 18.7 26 47 [Check] [Add]
V240CH8 3220 (8552) 150 200 5 250 240 212 268 395 [Check] [Add]
V27CH8 3220 (8552) 17 22 1 100 27 23 31.1 57 [Check] [Add]
V33CH8 3220 (8552) 20 26 1 100 33 29.5 36.5 68 [Check] [Add]
V360CH8 3220 (8552) 230 300 6 250 360 324 396 595 [Check] [Add]
V390CH8 3220 (8552) 250 330 7 250 390 354 429 650 [Check] [Add]
V39CH8 3220 (8552) 25 31 1 100 39 35 43 79 [Check] [Add]
V430CH8 3220 (8552) 275 369 8 250 430 389 473 710 [Check] [Add]
V47CH8 3220 (8552) 30 38 1.2 100 47 42 52 92 [Check] [Add]
V56CH8 3220 (8552) 35 45 1.4 100 56 50 62 107 [Check] [Add]
V68CH8 3220 (8552) 40 56 3 250 68 61 75 127 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data