Position Sensing Series - Rotary

Rotary-Position-Sensor
Roll Over to Zoom

The sensor detects the shaft rotation and outputs the signal proportional to the shaft angle position.

Access specifications, certifications, check availability and order parts below

Catalog #Supply Voltage (V)Output TypeOperating Temperature (°C)Linearity (%)Mechanical Angle
Rotary5VAnalog-40C to +140C±3%<79.5°, End point >187.5°