PRNDS - Transmission Gear Position Sensing Series

Series: PRNDS Questions? Contact Littelfuse Support
Roll Over to Zoom
Property (Mouseover for details) Value
Supply Voltage (V) 5 (Regulated)
Operating Current (mA) 15
Output Type PWM
Operating Temperature (°C) -40 to +150
PRNDS Position (degrees) 0, 23.9, 38.075, 51.02, 61.955
Endurance Life Cycles (#) 450,000