Transmission Position Sensing - Position Sensing Series

Roll Over to Zoom
Property (Mouseover for details) Value
Supply Voltage (V) 9 (Regulated)
Operating Current (mA) 16.5
Output Type PWM
Operating Temperature (°C) -40 to +140
Repeatability (%) 0.5 Full Scale
Sensing Range (mm) 20