Engine CAM and Crank - Speed & Position Sensing Series

Property (Mouseover for details) Value
Supply Voltage (V) 12 Battery
Output Type 0.5V, 4.5V (Bi-State/Digital)
Operating Temperature (°C) -40 to +150
Operating Magnetic Field (G) 1000
Power On Time (ms) 1
Position Accuracy (degrees) 0.4