Transmission - Speed Sensing Series

Roll Over to Zoom
Property (Mouseover for details) Value
Supply Voltage (V) 12 Battery
Output Type 8mA, 17mA (Bi-State/Digital)
Operating Temperature (°C) -40 to +150
Operating Magnetic Field (G) 1500
Maximum Output Frequency (kHz) 20
Direction Detection Yes/No
Zero Speed Detection Yes/No