background-waves

48530

Product Status| Activei

48530

SMART ISOLATOR 12V 200A | Series: Smart Battery Isolators
info

Smart Battery Isolators prevent loads on auxiliary battery from draining the starting battery.

PropertyValue
Current Rating (Continuous) in Amps
200
Voltage Rating (V)
16
Ingress Protection
IP67
Humidity
to 90% RH
Agency Approval - Shock
SAE J1455
Agency Approval - Vibration
10-500 Hz
Mounting Hole Dimensions (in)
3.27 x 3.34 x 2.93
Temperature Minimum Celsius
-40
  • More flexible than traditional battery isolators
  • Simple to install - connect to starting battery, auxiliary battery and ground.
  • Work with all types of alternators
  • Smaller and lighter than traditional isolators
  • There are no efficiency losses due to diodes
  • Allows bi-directional charging from the alternator or from shore power
  • Reduces the load on the charging system and extends charger life by only connecting the auxiliary battery when battery is charged to 13.2 V
  • LED status indicator
  • Optional start assist with addition of a momentary switch allows the auxiliary batter to assist the starting batter
  • Quiescent current 5mA typical, 8mA maximum

48530 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
48530SMART ISOLATOR 12V 200A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.