Flexmod Liftgate Protector Series - Electronic Liftgate Protector Prevents Battery and Motor Damage

48735
   
FlexMod Electronic Liftgate Protector prevents damage to batteries and liftgate motor.

When the liftgate is actuated by an external switch, the Liftgate Protector checks the battery voltage. If the voltage is above the pre-set level, it enables the liftgate to work. The Liftgate Protector continues to monitor battery level, and if it falls, the unit will activate an external alarm (typically a blinking light or buzzer) when the operating switch is worked, and prevents activation of the liftgate until the battery level isk restored. An external override switch is available which permits one-time use, so that liftgate can be stowed.

When batteries are overdrawn, irreversible damage can be caused, and expensive batteries will have greatly reduced capacity or need to be replaced. Liftgate Protector prevents excess draw-down of batteries.
Liftgate motors are dependent on supplied voltage. When voltage falls, they draw higher and higher current which can readily cause burned out motors. Liftgate protector prevents motor burnout.

Features and Benefits

  • Compact design (4” x 3” x 1”) unit is waterproof, dustproof and vibration-proof.  Mounts anywhere on a vehicle, even places where road-splash is a problem. Sealed to IP67 standard.
  • Prevents irreparable damage to starting battery or auxiliary battery caused by excessive draw down of power.
  • Prevents burnout of hydraulic system motor caused by low voltage.
  • No more stranded vehicles caused by dead starting batteries or a hung-up liftgate.
  • Unit is autoranging - senses 12 Vdc or 24 Vdc systems.
  • 10A at 85ºC

Ordering Information

Part Number  Description Harness Included Programmable
48535  Unit Only
48535-01  Unit with Harness
48735  Programmable Unit Only
48735-01  Programmable Unit with Harness

Access specifications, certifications, check availability and order parts below

Catalog #CaseConnectorDescriptionDetailsDimensionsDisconnect voltage (12V)Disconnect voltage (24V)HumidityInductive transientIngress ProtectionCompare
48535Blue Thermoplastic8-pin Sealed Deutsch typeFlexmod Liftgate Protector Unit10 A4 x 2.7 x 1.3112.05 V min
12.1 V typical
12.15 V max
24.1 V min
24.2 V typical
24.3 max
0 to 90% RH+/- 600 VIP67
48535-01Blue Thermoplastic8-pin Sealed Deutsch typeFlexmod Liftgate Protector Unit and 12805 Harness10 A4 x 2.7 x 1.3112.05 V min
12.1 V typical
12.15 V max
24.1 V min
24.2 V typical
24.3 max
0 to 90% RH+/- 600 VIP67
48735Blue Thermoplastic8-pin Sealed Deutsch typeProgrammable Flexmod Liftgate Protector Unit10 A4 x 2.7 x 1.31Programmable AttributeProgrammable Attribute0 to 90% RH+/- 600 VIP67

  • Showing 1 items