48535 - Flexmod Liftgate Protector Series

48735
FlexMod Electronic Liftgate Protector prevents damage to batteries and liftgate motor.

When the liftgate is actuated by an external switch, the Liftgate Protector checks the battery voltage. If the voltage is above the pre-set level, it enables the liftgate to work. The Liftgate Protector continues to monitor battery level, and if it falls, the unit will activate an external alarm (typically a blinking light or buzzer) when the operating switch is worked, and prevents activation of the liftgate until the battery level isk restored. An external override switch is available which permits one-time use, so that liftgate can be stowed.

When batteries are overdrawn, irreversible damage can be caused, and expensive batteries will have greatly reduced capacity or need to be replaced. Liftgate Protector prevents excess draw-down of batteries.
Liftgate motors are dependent on supplied voltage. When voltage falls, they draw higher and higher current which can readily cause burned out motors. Liftgate protector prevents motor burnout.

Features and Benefits

  • Compact design (4” x 3” x 1”) unit is waterproof, dustproof and vibration-proof.  Mounts anywhere on a vehicle, even places where road-splash is a problem. Sealed to IP67 standard.
  • Prevents irreparable damage to starting battery or auxiliary battery caused by excessive draw down of power.
  • Prevents burnout of hydraulic system motor caused by low voltage.
  • No more stranded vehicles caused by dead starting batteries or a hung-up liftgate.
  • Unit is autoranging - senses 12 Vdc or 24 Vdc systems.
  • 10A at 85ºC

Ordering Information

Part Number  Description Harness Included Programmable
48535  Unit Only
48535-01  Unit with Harness
48735  Programmable Unit Only
48735-01  Programmable Unit with Harness
Property (Mouseover for details) Value
Case Blue Thermoplastic
Connector 8-pin Sealed Deutsch type
Description Flexmod Liftgate Protector Unit
Details 10 A
Dimensions 4 x 2.7 x 1.31
Disconnect voltage (12V) 12.05 V min
12.1 V typical
12.15 V max
Disconnect voltage (24V) 24.1 V min
24.2 V typical
24.3 max
Humidity 0 to 90% RH
Inductive transient +/- 600 V
Ingress Protection IP67
Load current 10 A at 85C
Load dump + 150 V
Operating temperature range -40 to +85C
-40 to +185F
Overcurrent protection 15 A
Quiescent current 2 mA max
Rating 10 A at 85C
Sealing IP67
Shock SAE J1455
Vibration 10-500 Hz
Voltage rating 12 to 24 Vdc
SI Dimensions 101.6 x 68.6 x 33.3mm
Thermal shock SAE J1455