Standard Low Voltage Disconnects Series - 150A to 200 A - Standard LVD

Series: Standard Low Voltage Disconnects Questions? Contact Littelfuse Support Availability: Special Order Only      
48510
Roll Over to Zoom
48510 48510-01

Automatically disconnects non-critical loads from a battery when the battery voltage falls below a predefined threshold. Automatically reconnects the loads to the battery when it is being charged which prolongs battery life by preventing premature damage. No more stranded vehicles! Avoid the time and expense of getting your vehicles towed. The SureStart LVD ensures that there is enough power to start, and saves the batteries on vehicles that aren’t used every day.

Features

  • Overcurrent, short-circuit and over-temperature protections offer safe and reliable operation.
  • Eliminates contact wear and extends service life to ≥1,000,000 On-Off cycles.
  • Resistant to vibration and mechanical shock.
  • Draws minimal quiescent current of 2mA.
  • Pre-disconnect warning is provided by a visual or audible alarm (sold separately).
  • Built-in “snooze timer” allows one hour override (factory programmable).
  • Automatically disconnects non-critical loads from a battery when the battery voltage falls below a predefined threshold.
  • Automatically reconnects the loads to the battery when the battery is being charged.
  • Automatically prevents the loads from disconnecting during starting.
  • Manual override option permits a user to make or break the connection, regardless of the battery voltage. (Switch sold separately.)

Ordering Information

Part Number Amp Details
48510 200 A Disconnects at 12.1 Vdc (2 min)
Reconnects at 13.0 Vdc (10 sec)
48512 150 A Disconnects at 12.1 Vdc (2 min)
Reconnects at 13.0 Vdc (10 sec)

Access specifications, certifications, check availability and order parts below

Catalog #ActionConnectorDescriptionDetailsDimensionsDisconnect voltageElectricalIgnition-proofQuiescent currentRatingCompare
48510
Obsolete: 2017-04-07
Disconnects at 12.1 Vdc (2 min)Reconnects at 13.0 Vdc (10 sec)Wire LeadsStandard LVD200 A6.0 x 5.1 x 3.0H12.1 Vdc500 A inrush for 5 secondsISO 88462 mA max200 A at 12 Vdc
48512
Obsolete: 2017-04-07
Disconnects at 12.1 Vdc (2 min)Reconnects at 13.0 Vdc (10 sec)Wire LeadsStandard LVD150 A6.0 x 5.1 x 3.0H12.1 Vdc500 A inrush for 5 secondsISO 88462 mA max150 A at 12 Vdc

pdf icon C0157 - LVD/SS Relay Technical Bulletin

48510 48510-BX 48510-02 48510-03 48512 48512-BX 48512-WBXP 48521 48521-02 48521-BX

pdf icon 48510/48512 - Low Voltage Disconnect Datasheet

Part Numbers: 48510, 48512 - Replaces Hotfeed D-614

pdf icon 48510/48512 - Standard LVD Installation Instructions

IF-156

pdf icon 48510 & 48512 - Standard LVD 2D Prints

LVD Part Numbers: 48510 48512