Arc-Resistant Load Break/Disconnect Switches

Medium-Voltage Air Insulated Arc-Resistant Load Break and Disconnect Switch

Littelfuse Startco arc-resistant fused/non-fused load break and fused/non-fused disconnect switches are available for applications ranging from 5kV to 25kV in 600 A and 1200 A load interrupting ratings. They are custom-engineered and designed for tight spaces and built for extremely rugged for harsh environments.

Medium Voltage Air insulated Arc-resistant Load Break and disconnect Switches