Dewatering Substations and Pump Control Panels

Dewatering is essential to efficient mining and oil field applications and frequent repositioning of the pumps and associated power is part of the job. Littelfuse offers a number of products for pump protection and control, including portable dewatering substations.
 
Find Littelfuse Startco Dewatering Capabilities
A pump-control panel offers a convenient way to connect portable pumps to an electrical distribution system. This panel is a custom product that typically incorporates protection relays and controls, such as a Littelfuse SymCom 777 PumpSaver Plus, MPU-32 Motor Protection Unit, an SE-105/SE-107 Ground-Fault Ground-Check Monitor, a breaker, a motor starter, and door-mounted indication into a rugged wall-mount or free-standing enclosure. The substation (or dewatering “sled”) may include a power transformer or generator, pump protection, starters, and an optional VFD for flow control.