Medium Voltage Bus Duct

Littelfuse manufactures a complete range of metal enclosed Bus Duct from 600 V to 25 kV and up to 4000A for indoor and outdoor applications. Custom made interconnections to switchgear and transformers as well as medium voltage DC and arc-resistant designs are also part of our long list of experience. For higher current applications both aluminum and stainless steel options are available.

Littelfuse Medium Voltage Bus Duct