Standard Switchgear - Littelfuse

Littelfuse can design and manufacture a turnkey switchgear solution from 600 V to 25 kV. Littelfuse can deliver these solutions in a range of configurations including: stand-alone (indoor NEMA 1, outdoor NEMA 3R and NEMA 4), unit substations, coordinated lineups of metal-clad and metal-enclosed, outdoor walk-in construction, and skid mounted power centers.

Littelfuse Startco JRS Switchgear