Power Takeoff Panels (PTO)

Custom electrical panels, also known as ground-fault, power-take-off, pump-control, or starter panels, are a convenient means of protecting and isolating trailing-cable-fed or hard-wired equipment such as pumps, jumbos, lighting, drills, and electric machines. The Littelfuse Startco SEL-PTO-series of custom panels typically incorporates a ground-fault monitor, overload protection, breaker, motor starter, and door mounted indication into a wall-mount or free-standing rugged metal enclosure. The SEL-PTO can be used in any installation and offers a convenient way to connect portable equipment to an electrical distribution system. The SEL-PTO can also be used near the main supply to add overcurrent protection and NGR monitoring.

Find Littelfuse Startco Power Takeoff Panels

A pump-control panel offers a convenient way to connect portable pumps to an electrical distribution system. This panel is a custom product that typically incorporates protection relays and controls, such as a Littelfuse SymCom 777 PumpSaver Plus, MPU-32 Motor Protection Unit, SE-105 Ground-Fault Ground-Check Monitor, a breaker, a motor starter, and door-mounted indication into a wall-mount or free-standing enclosure.

Littelfuse Startco has earned a reputation for prompt delivery of Custom Panels.