Switch Houses

Find Littelfuse Startco Capabilities

Littelfuse switch houses are custom designed and built for outdoor applications and ease of movement. They are typically housed in a weather-proof enclosure that can be moved by towing the skid or using a forklift or crane. These units are available in either walk-in or outdoor configurations. They are available in voltages up to 38 kV, with a capacity of 1200A.

Find Littelfuse Startco Switch Houses