Trailer or Skid-Mounted Diesel Generator Set

We are experts at mounting electrical equipment on skids, trailers, or in portable structures, so customers can have mobile power when and where they need it. The generator enclosure features robust, ventilated moisture-resistant construction. It is designed to withstand heavy snow loads, wind, rain, and seismic events. A dry-type heavy-duty transformer is available as an integrated option.

  Find Littelfuse Startco Mobile Generators