Underground Portable Power Centres

Find Littelfuse Startco Capabilities

IMPORTANT NOTICE: New changes to code CAN/CSA-C802.2-12 will require transformers to be more efficient. Once in effect, these changes will require transformers to have heavier coils and cores, resulting in the overall dimensions of the transformer to be larger. The new transformers may or may not fit in your existing fleet of Littelfuse Startco mine power centres. It is recommended to purchase spare transformers from Littelfuse Startco before the code comes into effect in mid 2018. For more information on this pending standard change and how it will affect your mine power centres please contact Littelfuse Startco.

Heavy Duty

Our heavy duty underground portable custom power centres are designed for the harsh conditions found in underground mining and tunneling operations. Littelfuse Startco portable power centres are built to withstand frequent movement, and are designed and braced for vertical shaft access mines. Littelfuse Startco power centres feature rugged dry type transformers with primary voltages up to 38 kV and capacity up to 4 MVA.

Find Littelfuse Startco Power Centres

Littelfuse Startco power centres typically consist of a rugged formed-metal enclosure, primary breaker or fused switch, mine-duty dry-type transformer, secondary breaker, feeder breakers, protection relays (including Littelfuse Startco ground-fault ground-check and NGR monitors), and cable couplers. Variable-frequency drives, soft starters, arc-flash protection, data acquisition, plc, communications, and other innovations can be included.

Medium-Duty

The Littelfuse Startco medium-duty underground power centres are skid mounted and also designed to hold up in harsh vertical shaft or ramp access mines. The medium-duty power centres offer a wide range of ratings in 5 & 15 KV classes and up to 3000KVA.