Oil and Gas

Find Littelfuse Startco Oil and Gas Capabilities

By leveraging a wealth of experience and innovations put forth in the mining industry, Littelfuse Startco has proven itself as a leader in custom power distribution and control solutions for the Oil and Gas industry. With applications ranging from skid mounted motor control centres and substations designed and built to withstand the harsh elements of Northern Canada, our products are engineered and built to operate in some of the most extreme conditions on the planet.

Littelfuse Startco Oil and Gas

With extensive engineering and manufacturing expertise, Littelfuse Startco knows how to create reliable electrical equipment. Our gear is extremely rugged and is 100% tested and inspected before shipping, including HIPOT and high-voltage tests.