LPMP Series - Pre-Engineered Shunt Trip POWR-Switch

lpmp photo

Littelfuse LPMP series POWR-Switch Panel is designed specifically for applications that require shunt-trip capabilities and the need to individually control power for a bank of equipment. The POWR-Switch Panel offers the flexibility to incorporate multiple switches into a panel enclosure and meet all applicable code requirements.

Standard Features

  • UL Listed Package
  • NEMA 1 Enclosure
  • Fusible Class J Switches (rated 30-400 amps)
  • 200,000 amp RMS Short-Circuit Rating

Optional Features

  • Control Power Transformers
  • Fire Safety Interface Relay
  • Key to Test Switch
  • Pilot Light "On"
  • Mechanical Interlock Auxiliary Contact (for hydraulic elevators with recall)
  • Fire Alarm Voltage Monitor Relay
  • NEMA 3R Enclosures

Access specifications, certifications, check availability and order parts below

Catalog #CertificatesMax AC VoltsMaximum AmperageStockSamples
LPMP400600400CheckOrder
LPMP600600600CheckOrder
LPMP800600800CheckOrder