Call for LFMX - LFMX Series

Series: LFMX Series Questions? Contact Littelfuse Support Availability: Special Order Only      
Roll Over to Zoom
  • Rear-fed connectorized PCB module with small footprint (126 x 157mm)
  • Fully sealed PDM with rear feed socket for Deutsch plug
  • Accepts customer-defined array of relays, breakers and fuses
  • Specifically designed for commercial vehicle applications, including agriculture, construction, heavy truck, work truck, marine & military. Littelfuse can configure the unit to customer’s needs, including CAN. May be configured to meet emerging electrical system requirements
  • Unit is fully sealed to IP66, and is suitable for demanding environments
  • Designed for panel mounting (rear fed connectors). Base compression limiters prevent over-torquing when unit is mounted.
  • Tethered cover securely latches to base, with positive ‘Cover Position Assurance’ yellow latches.
  • M8 power stud input ; internal power bus
  • Spare fuse / fuse removal tool