MA-250012-DN - ISO Micro Relays Series

Plug-In Relay

General purpose relays fit many vehicles. Typical applications include: lighting, starting, horn, heating and cooling.


Voltage: 12, 24 Vdc
Amps:
     12 Vdc
     24 Vdc:

NO 25 A, NC 20 A
NO 15 A, NC 10 A
Circuitry: Form A (SPST), Form C (SPDT)
Contacts: Normally Open (NO), Normally Closed (NC)
Contact Material: Silver alloy
Terminals: Blade

Property (Mouseover for details) Value
Description 25 A Normally Open 20 A Normally Closed @ 12 Vdc micro relay
Form A
Bracket None
Voltage rating 12
Suppression Diode
Sealing None