RA-400112-DN - ISO Mini Relays Series

Plug-In Relay
General purpose relays fit many vehicles. Typical applications include: lighting, starting, horn, heating and cooling.


Voltage: 12, 24 Vdc
Amps:
     12 Vdc
     24 Vdc:

NO 40 A, NC 30 A
NO 20 A, NC 15 A
Circuitry: Form A (SPST), Form C (SPDT), Form 2A (SPST, 2 Terminals)
Contacts: Normally Open (NO), Normally Closed (NC)
Contact Material: Silver alloy
Terminals: Blade

Property (Mouseover for details) Value
Description 40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracket
Form A
Bracket Snap-in
Voltage rating 12
Suppression Diode
Sealing None