RC-700112-RN - ISO High-Power Relays Series

Plug-In Relay
General purpose relays fit many vehicles. Typical applications include: lighting, starting, horn, heating and cooling.

Voltage: 12, 24 Vdc
Amps:
     12 Vdc
     24 Vdc:

NO 70 A, NC 60 A
NO 35 A, NC 30 A
Circuitry: Form A (SPST), Form C (SPDT)
Contacts: Normally Open (NO), Normally Closed (NC)
Contact Material: Silver alloy
Terminals: Blade

Property (Mouseover for details) Value
Description 70 A Normally Open 60 A Normally Closed @ 12 Vdc high power relay with snap-in bracket
Form C
Bracket Snap-in
Voltage rating 12
Suppression Resistor
Sealing None