48521 - Electronic Dual Solid-State Relay Series

Series: Electronic Dual Solid-State Relay Questions? Contact Littelfuse Support Availability: Special Order Only      
1302651402 48521
Roll Over to Zoom
Functions as a Normally Off relay or as a Latching Relay, depending on which wires are connected by the user.

For use on all vehicle electrical systems such as heavy truck, off-road, construction, material handling, refuse collection or marine. 200A at 12V DC - big enough to control most onboard equipment.

  • The Dual Relay is non-arcing and ignition-protected. 
  • Solid-state reliability – withstands conditions that would ‘kill’ an electromechanical solenoid – and stands up to roadsplash and vibration. 
  • Low control current and quiescent current make this Dual Relay ideal for idle reduction, battery saving, and electronic control applications. 
  • Allows electronic systems to directly drive a high current switch without the need for an extra relay. 
  • Easy to install. 
  • Safe operation – protected against misconnect, overcurrent, short circuit and overheating. Optional; remote status LED gives warning to vehicle operator.
Property (Mouseover for details) Value
Continuous current 200 A at 12 Vdc
Voltage rating 12 Vdc
Ignition protection ISO 8846
Ingress Protection IP67
Control current 1 mA
Inrush current 500 A for 5 seconds at 12 Vdc
Overcurrent protection 250 A shutdown after 5 seconds.
Quiescent current 2mA
Sealing IP67
Sample capable No

pdf icon C0157 - LVD/SS Relay Technical Bulletin

48510 48510-BX 48510-02 48510-03 48512 48512-BX 48512-WBXP 48521 48521-02 48521-BX

pdf icon 48521 - Electronic Dual Relay Datasheet

Part Number: 48521 - Replaces Hotfeed D-623

pdf icon 48521 - Electronic Dual Relay Installation Instructions

IF-158