24401-04 - Continuous Duty DPST Series

24401 04
Roll Over to Zoom
24401 04    

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.

Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12 and 24V DC
Amps: 35 and 85A
Circuitry: Double-Pole Single-Throw (DPST)
Contacts: Normally Open (NO)
Housing Materials: Plated Steel, PVC Coated
Contact Materials: Copper
Contact Stud Material: Copper
Contact Stud Threads: 5/16"-24 Threads hex nuts and lock washers included
Coil Stud Material: Steel
Coil Stud Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm)
Property (Mouseover for details) Value
Special applications Forward and Reverse Systems
Insulated/Grounded Insulated
Circuitry DPST
Contacts Copper
Housing PVC Coated Plated Steel
Voltage rating 12V DC
Terminals Copper; 10-32 thread and 5/16-24 thread
Bracket Straight
Other information Normally Closed Contacts 35A
Normally Open Contacts 85 A