24082 - Continuous Duty SPST Series

24082
Roll Over to Zoom
24082    

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24, 36 Vdc
Amps: 65, 85, 200 A
Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Plated Steel, PVC Coated
Contact Materials: Copper, Above 200 A – Silver
Contact Stud Material: Copper
Contact Stud Threads: 5/16"-24 Threads hex nuts and lock washers included
Coil Stud Material: Steel
Coil Stud Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm)
Property (Mouseover for details) Value
Package Type 24082-BX
Special applications Universal
Insulated/Grounded Grounded
Circuitry SPST
Contacts Copper
Housing Plated Steel
Voltage rating 12V DC
Terminals Copper; 10-32 thread and 5/16-24 thread
Continuous current 85A
Bracket Curved
Bracket mounting Holes 5/16 x 19/32 2-13/64 on center

pdf icon Standard High Current Solenoids Datasheet

Replaces Cole Hersee Hotfeed D-625

pdf icon 24xxx Standard Solenoids 2D Prints

Part Numbers: 24008 through 24144

pdf icon 24213 Series Solenoid 2D Prints

Part Numbers: 24213 24213-01 24213-02 24213-03 24213-04 24213-05