Common Mode Filters with ESD Protection


  • LCFE0605

  • LCFE Series 0605 Common Mode Noise Filter with ESD Protection

  • Size Code (mm/in): 0605/0202

  • Number of Lines: Single (2 lines)

  • Common Mode Impedance (Ω at 100MHz): 12(±30%), 35(±25%), 65(±25%)

  • LCFE0806

  • LCFE Series 0806 Common Mode Noise Filter with ESD Protection

  • Size Code (mm/in): 0806/0302

  • Number of Lines: Single (2 lines)

  • Common Mode Impedance (Ω at 100MHz): 12(±30%), 25(±25%), 50(±25%), 75(±25%), 90(±25%)

  • LCFE1210

  • LCFE Series 1210 Common Mode Noise Filter with ESD Protection

  • Size Code (mm/in): 1210/0504

  • Number of Lines: Single (2 lines)

  • Common Mode Impedance (Ω at 100MHz): 12(±30%), 35(±25%), 50(±25%), 65(±25%), 90(±25%)

  • LCFE1608

  • LCFE Series 1608 Common Mode Noise Filter with ESD Protection

  • Size Code (mm/in): 1608/0603

  • Number of Lines: Multi (4 lines)

  • Common Mode Impedance (Ω at 100MHz): 100(±25%), 18(±30%), 35(±30%), 55(±25%), 75(±25%)

  • LCFE2012

  • LCFE Series 2012 Common Mode Noise Filter with ESD Protection

  • Size Code (mm/in): 2012/0805

  • Number of Lines: Multi (4 lines), Single (2 lines)

  • Common Mode Impedance (Ω at 100MHz): 100(±25%), 120(±25%), 90(±25%)

  • LCFEA2012

  • LCFEA Series 2012 Common Mode Noise Filter with ESD Protection

  • Size Code (mm/in): 2012/0805

  • Number of Lines: Multi (4 lines), Single (2 lines)

  • Common Mode Impedance (Ω at 100MHz): 100(±25%), 90(±25%)