LCFE160804A180TG - LCFE1608 Series

Series: LCFE1608
EMC Components LCFE 1608 Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency) and also offers additional ESD protection functions.


Features:

  • Effective for suppressing common mode noise High Insertion loss more than -35 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 10.35 GHz
  • Variety CM impedance values 
  • High temperature soldering guaranteed: 260°C/10 seconds 
  • Ultra low profile ( as low as 1.60 x 0.8 x 0.50 mm)
  • Has multi-lines up to 4 lines

Applications:

  • Portable / Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle 
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation 
  • IOT module for white goods, display-based applications, Multimedia applications
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LCFE160804A180TG CMEF 1608 4Lines 18ohm RoHS No 05/19/2017 PbFree No 05/19/2017 Yes
05/19/2017
IPC_LCFE160804A180TG, LCFE160804A350TG, LCFE160804A550TG, LCFE160804A750TG, LCFE160804H101TG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.