LCF201204A300TG - LCF2012 Series

Series: LCF2012 Questions? Contact Littelfuse Support
Roll Over to Zoom

Common Mode Noise Filter attenuates the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filter (CMF) is ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency).


Features:

  • Effective for suppressing common mode noise High Insertion loss more than -29 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 7.38 GHz
  • Ultra low profile (as low as 2.0 x 1.2 x 0.8 mm)
  • Variety CM impedance values   
  • High temperature soldering guaranteed: 260°C/10 seconds  
  • Has multi-lines up to 4 lines

Applications:

  • Portable / Wearable Devices: Mobile phone, Taablet, Game console, POS, VR, Dongle 
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation      
  • IOT module for white goods, display-based applications, Multimedia applications