LCFA2012 Series - LCFA Series 2012 Common Mode Noise Filter

Series: LCFA2012
Roll Over to Zoom

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency).


  • Effective for suppressing common mode noise High Insertion loss more than -25 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 3.89 GHz
  • AEC-Q200 Qualified
  • Variety CM impedance values 
  • High temperature soldering guaranteed: 260°C/10 seconds  
  • Ultra low profile (as low as 2.0 x 1.2 x 0.80 mm)
  • Has multi-lines up to 4 lines


  • Automotive
  • Infotainment : Display, Car Navigation, Head Unit, USB Jack     
  • ADAS : Car Camera System 
  • Telematics Control Unit,  E-Call system , Smart Keyless Entry system 
  • RGB line, LVDS line , HDMI for AVN, High-speed CAN BUS line 
  • Portable / Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle 
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation 

Access specifications, certifications, check availability and order parts below

Catalog #Size Code (mm/in)Number of LinesCommon Mode Impedance (Ω at 100MHz)Thickness (Max) mmCut-off Freq (GHz)Rated Current (Max) mARated Voltage (Vdc)DC Resistance (Max Ω)ESD per IEC 61000-4-2Capacitance (Co) (pF)StockSamples
LCFA201204A101TG2012/0805Multi (4lines)100(±25%)0.82.92100N/AMax 4.0N/AN/ACheckOrder