Automotive and Commercial Vehicle Fuse Holders


  • ATO® 155

  • 32V Stackable In-Line Panel-Mount Fuse Holder with Looped Wire Leads

  • Mounting Method: CRIMPED, IN LINE FUSE HOLDER, In-Line, In-Line Fuse Holder

  • Fuse Type: ATO, ATO (257)

  • Current Rating (Max): 3, 5, 10, 15, 20, 25, 30

  • MEGA® SN

  • 70 V Bolt-Down Sealed Water-Resistant Fuse Holder

  • Mounting Method: Bolt-Down, Bolt-Down, M6 Mounting hole and M6 Slot X 6MM Long

  • Fuse Type: MEGA

  • Current Rating (Max): 50, 125, 175, 225, 300, 350, 400, 450, 500