AFH2 - ATO - AFH Series

Roll Over to Zoom
ATO® Fuse In-line Panel Mount Fuseholder Versatile fuseholder for in-line or snap mount panel applications.

Interlock body design allows fuseholders to be snapped together. Use with ATO® Fuse 1 to 20 amps. Supplied with 8" loop of 14 gauge black wire.
Property (Mouseover for details) Value
Family Fuseholders
Ampere Rating (A) 30
Package Type Boxed