01510001 - ATO - 151 Series

Intended for use with 32V ATO / FKS Fuses rated up to 20A.

Property (Mouseover for details) Value
Ampere Rating (A) 20
Fuse Type ATO (257)
Indicating No
Mounting Method Snap Mount
VAC (V) 32
VDC (V) 32