155310A - ATO - 155 Series

In-Line Fuseholder for ATO® series Automotive Fuse
Property (Mouseover for details) Value
Ampere Rating (A) 10
Fuse Type ATO (257)
Indicating No
Mounting Method In-Line
VAC (V) 32
VDC (V) 32