ATO - FHA Series - ATO Style - In-Line Wire Leaded Fuseholders

holder_fhac2
The Molded Fuseholder is a versatile fuseholder for in-line applications.

Regular Duty:
Use with ATO® Fuse 1 to 20 amps. Supplied with two 4" wire leads of 16 gauge black wire.
Heavy Duty:
Use with ATO® 25 and 30 amp fuses for air conditioner or other heavy duty applications. Supplied with two 4" wire leads of 12 gauge orange wire. FHA 30 includes 30 amp fuse.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyStockSamplesCompare
FHA120BoxedFuseholdersCheck
FHA1BP20Carded ProductFuseholdersCheckOrder
0FHA001XP
0FHA001SXJ
0FHA0001ZXJ
FHA225BoxedFuseholdersCheck
FHA2BP20Carded ProductFuseholdersCheckOrder
0FHA002SXJ
0FHA0002ZXJ
FHA3030BoxedFuseholdersCheckOrder
FHA30BP30Carded ProductFuseholdersCheckOrder
0FHA0001XPGLO20FuseholdersCheckOrder