FHA30 - ATO - FHA Series

holder_fhac2
Roll Over to Zoom
The Molded Fuseholder is a versatile fuseholder for in-line applications.

Regular Duty:
Use with ATO® Fuse 1 to 20 amps. Supplied with two 4" wire leads of 16 gauge black wire.
Heavy Duty:
Use with ATO® 25 and 30 amp fuses for air conditioner or other heavy duty applications. Supplied with two 4" wire leads of 12 gauge orange wire. FHA 30 includes 30 amp fuse.
Property (Mouseover for details) Value
Family Fuseholders
Ampere Rating (A) 30
Package Type Boxed