ATO - FHAC Series - ATO Style - In-Line Wire Leaded Fuseholder with Cap

The Molded Fuseholder is a versatile fuseholder for in-line applications.

Standard Duty:

Use with ATO® Fuse 1 to 20 amps. Supplied with two 3.5" wire leads of 16 gauge black wire.  Includes protective cover for harsh environments.

Heavy Duty:

Use with ATO® 25 and 30 amp fuses for air conditioner or other heavy duty applications. Supplied with two 3.5" wire leads of 12 gauge orange wire. Includes protective cover for harsh environments.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyStockSamplesCompare
FHAC001SXJ
FHAC001XP
FHAC001ZXJ
FHAC002SXJ
FHAC002XP
FHAC002ZXJ
FHAC120BoxedFuseholdersCheck
FHAC1BP20Carded ProductFuseholdersCheckOrder
FHAC225BoxedFuseholdersCheck
FHAC2BP25Carded ProductFuseholdersCheckOrder