FHAC1 - ATO - FHAC Series

The Molded Fuseholder is a versatile fuseholder for in-line applications.

Standard Duty:

Use with ATO® Fuse 1 to 20 amps. Supplied with two 3.5" wire leads of 16 gauge black wire.  Includes protective cover for harsh environments.

Heavy Duty:

Use with ATO® 25 and 30 amp fuses for air conditioner or other heavy duty applications. Supplied with two 3.5" wire leads of 12 gauge orange wire. Includes protective cover for harsh environments.

Property (Mouseover for details) Value
Family Fuseholders
Ampere Rating (A) 20
Package Type Boxed